Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SPAX
Description
timber construction screw - full thread, flat countersunk head, T-STAR plus, CUT point, WIROX, diameter Ø 12 mm
Bill of material
1201011203505
IDNR
BEZ
Holzbauschraube, Vollgewinde, Senkkopf, T-STAR plus, CUT-Spitze, WIROX, Durchmesser Ø 12 mm
GR
LOD
Level of Detail
INTERNATIONALPI
Internationale Produkt ID
BIT
T50
DURCHMESSER
cylindrical head
12 mm
ANTRIEB
drive
T-STAR plus
KOPFDURCHMESSER
Head diameter
18.6 mm
LAENGE
Length
mm
MATERIAL
material
Stahl
KOPFFORM
head shape
Senkkopf
OBERFLAECHE
surface
WIROX
GEWINDE
thread
Vollgewinde
GEWINDELAENGE
thread length
SPITZE
point
CUT
CNSLICENSE
Flat countersunk
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models