Catalog navigation
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
SPAX
Description
timber construction screw - full thread, washer head, T-STAR plus, 4CUT, WIROX, diameter Ø 6 mm
Bill of material
0251010600405
IDNR
BEZ
Holzbauschraube, Vollgewinde, Tellerkopf, T-STAR plus, 4CUT, WIROX, Durchmesser Ø 6 mm
GR
LOD
Level of Detail
INTERNATIONALPI
Internationale Produkt ID
BIT
T30
DURCHMESSER
cylindrical head
6 mm
ANTRIEB
drive
T-STAR plus
KOPFDURCHMESSER
Head diameter
13.6 mm
LAENGE
Length
mm
MATERIAL
material
Stahl
KOPFFORM
head shape
Tellerkopf
OBERFLAECHE
surface
WIROX
GEWINDE
thread
Vollgewinde
GEWINDELAENGE
thread length
mm
SPITZE
point
4CUT
CNSLICENSE
Flat countersunk
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD