Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
SPAX
Description
timber construction screw - partial thread, washer head, T-STAR plus, 4CUT, WIROX, diameter Ø 8mm and 10 mm
Bill of material
0251010804005
IDNR
BEZ
Holzbauschraube, Teilgewinde, Tellerkopf, T-STAR plus, 4CUT, WIROX, Durchmesser Ø 8 mm und 10 mm
GR
LOD
Level of Detail
INTERNATIONALPI
Internationale Produkt ID
BIT
DURCHMESSER
cylindrical head
mm
ANTRIEB
drive
T-STAR plus
KOPFDURCHMESSER
Head diameter
mm
LAENGE
Length
mm
MATERIAL
material
Stahl
KOPFFORM
head shape
Tellerkopf
OBERFLAECHE
surface
WIROX
GEWINDE
thread
Teilgewinde
GEWINDELAENGE
thread length
80 mm
SPITZE
point
4CUT
CNSLICENSE
Flat countersunk
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models