Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Timing belt pulleys with pilot bore XH300 - Timing belt pulleys - ISO 5294
Bill of material
16300024
DESCRIPTION
Description
CNSORDERNO
Order number
TYPE
Type
2F
MAT
Material
St
Z
Number of teeth
DP
dp
mm
DE
de
mm
DF
Df
mm
DM
Dm
mm
F
92 mm
L
110 mm
D
d
28 mm
N
n°flange
KG
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models