Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Essentra Components
Description
TJ-41 Hand Wheel Position Indicating Round Aluminum - Position Indicating Hand Wheels
Bill of material
TJ-42
PN
Part No.
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
TYPE
Handwheel Type
Round
ROTATION
Rotation
A
A Wheel Diameter
5 Inch
B
B Gage Diameter
3 3/4 Inch
C
C Wheel Height
3 Inch
D
D Base Height
7/8 Inch
E
E Wheel Thickness
1 5/8 Inch
F
F Base Diameter
1 3/4 Inch
BORE
Bore Diameter
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models