Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
igus
Description
TJUM-01 - Split Linear Bearing, mm
Bill of material
TJUM-01-20
ARTNR
Part no.
INFO
Info PDF
INFO
AUS
Version
CNSMASSEXACT
Weight
g
W
Shaft Ø
mm
TOL
Tolerance Bearing Inner Diameter
mm
PMAX1
Pmax. Dynamic Load P = 5 MPa
N
PMAX2
Pmax. Static Load P = 35 MPa
N
D1
Diameter
mm
D2
Diameter
mm
B
Length
mm
B1
Length
mm
S
Length
mm
DN
Diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    DryLin® SHT - Basic
    igus
    iglidur® X - type S - inch sizes
    igus
    RJUM-02 - Linear Plain Bearing, mm
    igus
    RJUM-01 - Liner Plain Bearing, mm
    igus
    RJUM-01-ES - Liner Plain Bearing, Stainless Steel, mm
    igus
    OJUM-01 - Linear Plain Bearing, mm
    igus
    TJUM-03 - Linear Plain Bearing, mm
    igus
    SWUM - Supported Steel Shafts, mm
    igus
    RGAS - Pillow Block, closed, Short Design, mm
    igus
    RTA - Pillow Block, Tandem Design, closed, mm
    igus
    AWM - Precision Aluminium Shaft, mm
    igus
    RJM-01 - Solid Plastic Bearing, mm
    igus
    RJUI-01 - Liner Plain Bearing, inch
    igus
    RJUM-03 - Linear Plain Bearing, mm
Previews
3D
Dimension
2D
Download CAD models