Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
TK MPI-1809
Bill of material
19501001
MD01
VAR__MANUID_
19501001
DESCSHORT
Short Description
TK MPI-1809
DESCLONG
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers, grey, TK PS / TK PC 1809<br /><strong>Dimensions: </strong>160 x 74 x 2,5 mm
INTNO
International product number
4013902153701
MANUID
Product number of the Manufacturer
19501001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK MPI-1809
EF000008
160
EF000040
2.500
EF000115
true
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.059
LENGTH
74
WIDTH
160
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models