Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK PC 2518-11-m
Bill of material
12790801
MD01
VAR__MANUID_
12790801
DESCSHORT
Short Description
TK PC 2518-11-m
DESCLONG
Long Description
Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 50 &amp; CSA 22.2 No. 94.1-07, UL 50E &amp; CSA C22.2 No. 94.2-07), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), U<sub>i</sub>=690V AC, U<sub>i</sub>=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas, Box: Polycarbonate, grey, Lid: Polycarbonate, glass-fibre reinforced, grey, knockouts, M20/M25/M32/M40, (32 side)<br /><strong>Dimensions: </strong>254 x 180 x 111 mm
INTNO
International product number
4013902861804
MANUID
Product number of the Manufacturer
12790801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK PC 2518-11-m
EF000007
EV000270
EF000008
254
EF000040
180
EF000049
111
EF000116
7035
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000139
EF004293
EV006814
EF005474
EV006422
EF005554
0
EF005774
true
EF005823
true
EF006054
false
EF006279
false
EF006569
EV006034
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
EV014040
EF014986
12.500
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.750
LENGTH
180
WIDTH
254
DEPTH
111
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    TG PC 3023-11-to
    Spelsberg
    TK PC 1813-6f-m
    Spelsberg
    TK PC 2518-13f-m
    Spelsberg
    TK MPI-2518
    Spelsberg
    TK PC 2518-9-m
    Spelsberg
    TG PC 3023-11-o
    Spelsberg
    TK PC 3625-11-m
    Spelsberg
    TK PC 1818-16-m
    Spelsberg
    TG PC 2516-12-o
    Spelsberg
    GEOS ABL-10/ES
    Spelsberg
    WKE 6 - 32 x 1,5²
Previews
3D
Dimension
2D
Download CAD models