Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BMEcat Gesamtausgabe
Description
TK PS 1809-6-m
Bill of material
10541001
MD01
VAR__MANUID_
10541001
DESCSHORT
Short Description
TK PS 1809-6-m
DESCLONG
Long Description
Empty enclosure, protection class IP66, Polystyrene, U<sub>i</sub>=690V AC, U<sub>i</sub>=1000V DC, internal fixing points, for standard indoor installations, Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts, M16/M20, (14 side)<br /><strong>Dimensions: </strong>180 x 94 x 57 mm
INTNO
International product number
4013902861132
MANUID
Product number of the Manufacturer
10541001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK PS 1809-6-m
EF000007
EV000270
EF000008
180
EF000040
94
EF000049
57
EF000116
7035
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000139
EF004293
EV006813
EF005474
EV006422
EF005554
0
EF005774
false
EF005823
true
EF006054
false
EF006279
false
EF006569
EV006034
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
-
EF014986
4.700
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.195
LENGTH
94
WIDTH
180
DEPTH
57
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    BMEcat Gesamtausgabe
    TK PC 1309-6-m
    BMEcat Gesamtausgabe
    TK PS 1809-6-o
    Cooper Crouse-Hinds EU
    GHG 713 8 - empty enclosure for Zone 1/21
    BMEcat Gesamtausgabe
    TK PS 1313-10-m
    BMEcat Gesamtausgabe
    TK PS 99-6-m
    BMEcat Gesamtausgabe
    TK PS 1309-6-o
    BMEcat Gesamtausgabe
    TK PS 1309-8-m
    DKC
    CDE - Junction Boxes With Flanges
    BMEcat Gesamtausgabe
    NS 35-144
    BMEcat Gesamtausgabe
    TS 15-154
    BMEcat Gesamtausgabe
    TK MPI-1809
    BMEcat Gesamtausgabe
    TK PS 2518-9-o
    BMEcat Gesamtausgabe
    TK PS 97-6-m
    BMEcat Gesamtausgabe
    TK PS 1809-8-m
Previews
3D
Dimension
2D
Download CAD models