Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Spelsberg
Description
TK PS 1818-16-m
Bill of material
10440701
MD01
VAR__MANUID_
10440701
DESCSHORT
Short Description
TK PS 1818-16-m
DESCLONG
Long Description
Empty enclosure, protection class IP66, Polystyrene, U<sub>i</sub>=690V AC, U<sub>i</sub>=1000V DC, internal fixing points, for standard indoor installations, Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts, M20/M32/M40, (28 side)<br /><strong>Dimensions: </strong>182 x 180 x 165 mm
INTNO
International product number
4013902861217
MANUID
Product number of the Manufacturer
10440701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK PS 1818-16-m
EF000007
EV000270
EF000008
182
EF000040
180
EF000049
165
EF000116
7035
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000139
EF004293
EV006813
EF005474
EV006422
EF005554
0
EF005774
false
EF005823
true
EF006054
false
EF006279
false
EF006569
EV006034
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
-
EF014986
12.400
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.613
LENGTH
180
WIDTH
182
DEPTH
165
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés