Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK PS 2518-11-m
Bill of material
10590801
MD01
VAR__MANUID_
10590801
DESCSHORT
Short Description
TK PS 2518-11-m
DESCLONG
Long Description
Empty enclosure, protection class IP66, Polystyrene, U<sub>i</sub>=690V AC, U<sub>i</sub>=1000V DC, internal fixing points, for standard indoor installations, Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts, M20/M25/M32/M40, (32 side)<br /><strong>Dimensions: </strong>254 x 180 x 111 mm
INTNO
International product number
4013902861248
MANUID
Product number of the Manufacturer
10590801
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
TK PS 2518-11-m
EF000007
EV000270
EF000008
254
EF000040
180
EF000049
111
EF000116
7035
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000139
EF004293
EV006813
EF005474
EV006422
EF005554
0
EF005774
false
EF005823
true
EF006054
false
EF006279
false
EF006569
EV006034
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
-
EF014986
12.500
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.615
LENGTH
180
WIDTH
254
DEPTH
111
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Spelsberg
    TK MPI-2518
    Spelsberg
    TK PS 1818-11-m
    Spelsberg
    NS 35-216
    Spelsberg
    TK ABL
    Spelsberg
    TK PS 1813-11-m
    Spelsberg
    TK PS 2518-9-m
    Spelsberg
    TK PS 2518-11-tm
    Spelsberg
    TK PS 2518-16-m
    Spelsberg
    TK PS 3625-11-o
    Spelsberg
    TK PC 2518-11-m
    Spelsberg
    TK PS 3625-11-m
    Spelsberg
    AL MPS-2616
    Spelsberg
    TK PS 1811-11-m
Previews
3D
Dimension
2D
Download CAD models