您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
TK-200-SQ-DV-T,A=-,B=-,C=-,D=-,E=-,F=-,G=-,H=-,X=-,Y=-,MF=-
IPR
Tool Changers
TK-SQ series - the modular heavyweight
Powered by
CAD模型選擇
{ipr/werkzeugwechsler/tk_sq/tk_sq_t_asmtab.prj},{NB=tk200sqdvt0000000000_0},{ARTNR=150300877},{AP=4},{EHA=200},{M=4.6},{MZ=35500},{MD=70000},{MB=5000},{MT=3500},{MART=1},{KUP=56.5},{DRT=200},{DT=200},{H1=19},{H4=60},{H5=103.5},{AM=82.0},{DZT=80},{HZT=7.5},{TK1=100},{DSX=15},{TS=11.0},{GB1X=10},{WDY=6},{WDX=60},{VERS=1},{TYP=TK-200-SQ-DV-T},{BAMKA=350},{WHG=0.05},{FIF=-},{MZA=+/-1.5},{EPH=optional Anbaumodul},{EE=optional Anbaumodul},{TK2=-},{A=6},{DS=15},{DB1=8.5},{GB1=M10},{TG1=24},{DB2=-},{GB2=-},{TG2=-},{WB=0},{WD=6x60},{DP1=8},{DP2=-},{WP1=270},{WP2=-},{MF=},{MFT=},{APA=-},{APB=-},{APC=-},{APD=-},{APE=-},{APF=-},{APG=-},{APH=-},{APX=-},{APY=-}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
IPR
Description
TK-SQ series - tool side - Tool side
Bill of material
TK-200-SQ-DV-T,A=-,B=-,C=-,D=-,E=-,F=-,G=-,H=-,X=-,Y=-,MF=-
ARTNR
Part-No.
150300877
150300877
TYP
Type
TK-200-SQ-DV-T
TK-200-SQ-DV-T
MF
Mounting surface
without centering
2 centerings
3 centerings
4 centerings
without centering
2 centerings
3 centerings
4 centerings
MFT
Mounting surface configuration
without centering
without centering
APA
Assembly point A
without add-on module
Pneumatic module TK-SQ TS 12x M5
Pneumatic module TK-SQ TS 4x G1/8"
Pneumatic module TK-SQ TS 3x G1/4"
Pneumatic module TK-SQ TS 2x G3/8"
Hydraulic module TK-SQ TS 2x G1/2" NW8
Hydraulic module TK-SQ TS 2x G1/4" NW5
Hydraulic module TK-SQ TS 2x G1/4" NW3
EC12-MIL-T
EC12-C3m-T
EC24-MIL-T
EC24-C2m-C2m-T
EC38-MIL-T
EC38-C3m-C3m-T
EC4/4-M12-7/8"-T
EC4/4-M12-M12-T
EC6/20-C4m-C4m-T-S3
EC8-MIL-T
without add-on module
Pneumatic module TK-SQ TS 12x M5
Pneumatic module TK-SQ TS 4x G1/8"
Pneumatic module TK-SQ TS 3x G1/4"
Pneumatic module TK-SQ TS 2x G3/8"
Hydraulic module TK-SQ TS 2x G1/2" NW8
Hydraulic module TK-SQ TS 2x G1/4" NW5
Hydraulic module TK-SQ TS 2x G1/4" NW3
EC12-MIL-T
EC12-C3m-T
EC24-MIL-T
EC24-C2m-C2m-T
EC38-MIL-T
EC38-C3m-C3m-T
EC4/4-M12-7/8"-T
EC4/4-M12-M12-T
EC6/20-C4m-C4m-T-S3
EC8-MIL-T
APB
Assembly point B
without add-on module
Pneumatic module TK-SQ TS 12x M5
Pneumatic module TK-SQ TS 4x G1/8"
Pneumatic module TK-SQ TS 3x G1/4"
Pneumatic module TK-SQ TS 2x G3/8"
Hydraulic module TK-SQ TS 2x G1/2" NW8
Hydraulic module TK-SQ TS 2x G1/4" NW5
Hydraulic module TK-SQ TS 2x G1/4" NW3
EC12-MIL-T
EC12-C3m-T
EC24-MIL-T
EC24-C2m-C2m-T
EC38-MIL-T
EC38-C3m-C3m-T
EC4/4-M12-7/8"-T
EC4/4-M12-M12-T
EC6/20-C4m-C4m-T-S3
EC8-MIL-T
without add-on module
Pneumatic module TK-SQ TS 12x M5
Pneumatic module TK-SQ TS 4x G1/8"
Pneumatic module TK-SQ TS 3x G1/4"
Pneumatic module TK-SQ TS 2x G3/8"
Hydraulic module TK-SQ TS 2x G1/2" NW8
Hydraulic module TK-SQ TS 2x G1/4" NW5
Hydraulic module TK-SQ TS 2x G1/4" NW3
EC12-MIL-T
EC12-C3m-T
EC24-MIL-T
EC24-C2m-C2m-T
EC38-MIL-T
EC38-C3m-C3m-T
EC4/4-M12-7/8"-T
EC4/4-M12-M12-T
EC6/20-C4m-C4m-T-S3
EC8-MIL-T
APC
Assembly point C
without add-on module
Pneumatic module TK-SQ TS 12x M5
Pneumatic module TK-SQ TS 4x G1/8"
Pneumatic module TK-SQ TS 3x G1/4"
Pneumatic module TK-SQ TS 2x G3/8"
Hydraulic module TK-SQ TS 2x G1/2" NW8
Hydraulic module TK-SQ TS 2x G1/4" NW5
Hydraulic module TK-SQ TS 2x G1/4" NW3
EC12-MIL-T
EC12-C3m-T
EC24-MIL-T
EC24-C2m-C2m-T
EC38-MIL-T
EC38-C3m-C3m-T
EC4/4-M12-7/8"-T
EC4/4-M12-M12-T
EC6/20-C4m-C4m-T-S3
EC8-MIL-T
without add-on module
Pneumatic module TK-SQ TS 12x M5
Pneumatic module TK-SQ TS 4x G1/8"
Pneumatic module TK-SQ TS 3x G1/4"
Pneumatic module TK-SQ TS 2x G3/8"
Hydraulic module TK-SQ TS 2x G1/2" NW8
Hydraulic module TK-SQ TS 2x G1/4" NW5
Hydraulic module TK-SQ TS 2x G1/4" NW3
EC12-MIL-T
EC12-C3m-T
EC24-MIL-T
EC24-C2m-C2m-T
EC38-MIL-T
EC38-C3m-C3m-T
EC4/4-M12-7/8"-T
EC4/4-M12-M12-T
EC6/20-C4m-C4m-T-S3
EC8-MIL-T
APD
Assembly point D
without add-on module
Pneumatic module TK-SQ TS 12x M5
Pneumatic module TK-SQ TS 4x G1/8"
Pneumatic module TK-SQ TS 3x G1/4"
Pneumatic module TK-SQ TS 2x G3/8"
Hydraulic module TK-SQ TS 2x G1/2" NW8
Hydraulic module TK-SQ TS 2x G1/4" NW5
Hydraulic module TK-SQ TS 2x G1/4" NW3
EC12-MIL-T
EC12-C3m-T
EC24-MIL-T
EC24-C2m-C2m-T
EC38-MIL-T
EC38-C3m-C3m-T
EC4/4-M12-7/8"-T
EC4/4-M12-M12-T
EC6/20-C4m-C4m-T-S3
EC8-MIL-T
without add-on module
Pneumatic module TK-SQ TS 12x M5
Pneumatic module TK-SQ TS 4x G1/8"
Pneumatic module TK-SQ TS 3x G1/4"
Pneumatic module TK-SQ TS 2x G3/8"
Hydraulic module TK-SQ TS 2x G1/2" NW8
Hydraulic module TK-SQ TS 2x G1/4" NW5
Hydraulic module TK-SQ TS 2x G1/4" NW3
EC12-MIL-T
EC12-C3m-T
EC24-MIL-T
EC24-C2m-C2m-T
EC38-MIL-T
EC38-C3m-C3m-T
EC4/4-M12-7/8"-T
EC4/4-M12-M12-T
EC6/20-C4m-C4m-T-S3
EC8-MIL-T
APE
Assembly point E
without add-on module
without add-on module
APF
Assembly point F
without add-on module
without add-on module
APG
Assembly point G
without add-on module
without add-on module
APH
Assembly point H
without add-on module
without add-on module
APX
Assembly point X
without add-on module
EC12-MIL-T
EC12-C3m-T
EC24-MIL-T
EC24-C2m-C2m-T
EC38-MIL-T
EC8-MIL-T
without add-on module
EC12-MIL-T
EC12-C3m-T
EC24-MIL-T
EC24-C2m-C2m-T
EC38-MIL-T
EC8-MIL-T
APY
Assembly point Y
without add-on module
without add-on module
EHA
Recommended max. payload
200
200
kg
BAMKA
Distance Center of Gravity less than
350
350
mm
M
Weight (without options)
4.6
4.6
kg
MZ
Max. tensile force Fz (static load) at 6 bar
35500
35500
N
MD
Max. compressive force Fd (static load)
70000
70000
N
MB
Max. bending moment Mx, My (static load) at 6 bar
5000
5000
Nm
MT
Max. torsion moment Mz (static load) at 6 bar
3500
3500
Nm
WHG
Repeatability x, y, z-Axis
0.05
mm
FIF
Join Force (against spring loaded ball cover) in join direction
-
N
MZA
Max. permissible axis deviation x/y
+/-1.5
mm
MART
Max. distance between robot side and tool side when locking
1
mm
KUP
Locking stroke
56.5
56.5
mm
EPH
Energy transmission pneumatic hydraulic (optional)
optional add-on modules
EE
Energy transmission electrical (optional)
optional add-on modules
DT
Diameter (outer dimension) - tool side
200
200
mm
H1
Height of air connections/heel
19
mm
H4
Height base body
60
mm
H5
Height total
103.5
103.5
mm
AM
Distance between mounting surface of connector strips and add-on modules
82.0
82.0
mm
DZT
Diameter centering tool side
80
80
mm
HZT
Height centering tool side
7.5
7.5
mm
TK1
Mounting pitch circle 1
100
100
mm
TK2
Mounting pitch circle 2
-
-
mm
A
Amount
6
6
mm
DS
Diameter counterbore fastening
15
15
mm
TS
Depth countersink fastening
11.0
11.0
mm
DB1
Diameter through-hole mounting
8.5
8.5
mm
GB1
Mounting thread
M10
M10
mm
TG1
Depth mounting thread (on D1)
24
24
mm
DB2
Diameter through-hole mounting
-
-
mm
GB2
Mounting thread
-
-
mm
TG2
Depth of mounting thread (on D2)
-
-
mm
WB
Angle mounting hole 1,2,….
0
0
°
WD
Angle delta mounting hole 1,2,…
6x60
6x60
°
DP1
Diameter fitting hole 1
8
8
mm
DP2
Diameter fitting hole 2
-
-
mm
WP1
Angle fitting hole 1
270
270
°
WP2
Angle fitting hole 2
-
-
°
CTN
Customs Tariff Number
84799070
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求