Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
TKA45 - TKA series
Bill of material
TKA45.060.050.82-409.5 FU/MU
CNSORDERNO
Article number
TKA45.060.050.82-409.5 FU/MU
TYP
Series
TKA45
BAUART
Model
INV
Installation variants
BI
Inner link width
mm
BK
Outer link width
66 mm
HI
Inner height
36 mm
HG
Outer link height
50 mm
LK
Chain length
409.5 mm
KR
Bending radii
mm
LS
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
LV
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
ESP
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
ZLFA
Strain relief, fixed end
ZLMA
Strain relief, moving end
H
Connection height
214 mm
T
Pitch
45.5 mm
NRKR
Number of RKR members to be used
0
INFO
Info PDF
PDF Catalog
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models