Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TKB,TKC,TKD - Cable protection tube wave tube
Bill of material
TKB10
MODEL
Model
MAT
Material
SUR
Surface treatment
-
AOT
Anbient operating temp
°C
CODE
Code
VAR02
No.
FIX02
internal diameter d
6.5 mm
FIX04
external diameter D
10.0 mm
FIX06
Bending radius
15 mm
FIX08
Joint specification
12
FIX10
Package specification (m)
100 m
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models