Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKC91H80
Bill of material
TKC91H80W150R200+9L-FU-MU
ORDER
Order number
TKC91H80
HC
Height in cable
80 mm
W
Inner Link width
mm
R
Winding radius
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
HM
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
INFOTEXT
Infotext
Explanation of Mounting height (HM)
NL
Number of Link
9 mm
POS
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
L
Total lenght
819.00 mm
TCT
Type of Connection (Travelling side)
MU
TCF
Type of Connection (Fixing side)
FU
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models