Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
TKLW - Cable protection pipe high waterproof wave pipe joint
Bill of material
TKLW16-13-B
MODEL
Model
TKLW16-13-B
MAT
Material
nylon
SUR
Surface treatment
-
AOT
Anbient operating temp
-40~+100 °C
CODE
Code
TKLW
VAR02
No.
VAR04
Piping Size
VAR06
colour
FIX02
Screw tooth specification
M16×1.5
FIX04
Applicable specification of plastic wave tube
13
FIX06
Applicable specification of plastic wave tube
5/16"
FIX08
Thread diameter(C1)
16 mm
FIX10
Plate diameter
16~16.3
FIX12
Thread length(C2)
15 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models