Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKP13H10
Bill of material
TKP13H10-30W6R20+7L-FO-MI
SIZE
Size
TKP13H10
W
Inner Link width
mm
R
Winding radius
mm
AT
Arm Type
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
HM
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
INFOTEXT
Infotext
Explanation of Mounting height (HM)
NL
Number of Link
7
POS
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
L
Total lenght
91.0 mm
TCP
Type of Connecting parts (Fixing side)
FO
CP
Connecting parts (Fixing side)
TCP2
Type of Connecting type (Traveling side)
MI
CPT
Connecting parts (Traveling type)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models