Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
PRiCi FA
Description
TKSE,TKSZ - Cable Carriers - Slit Type
Bill of material
TKSE045F16-R018-6
MODEL
Model
LV1
Flat Open Type
MAT
Material
Special Plastic
OT
Operating Temp
- 30°C ~ 100°C
FS
Flammability Standard
UL94-V2
LV2
Inner height
CODE
Code
VAR02
No.
VAR04
Bending Radius R
mm
VAR06
Number of Links
mm
Enter value for VAR06
Number of Links
mm
cm
inch
ft
FIX02
H (Mounting Height)
mm
FIX04
H1
mm
FIX06
HF (Required Physical Height)
mm
FIX08
K(Arc + Allowance)
mm
FIX10
P
mm
FIX12
B
mm
FIX14
L
mm
FIX16
A
mm
FIX18
B
mm
FIX20
C
mm
FIX22
W
mm
FIX24
F
mm
FIX26
G
mm
FIX28
Number of Comb Teeth
FIX30
Weight per Link
g
FIX95
PDF
PDF
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)