Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-1108-K Metric - Taper-Lock Bushings
Bill of material
119570
BORE
Bore
mm
PN
Part Number
WT
Weight
lbs
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref.)
mm
TC
Torque Capacity
1.300 lbs-in
WTIS
Wrench Torque Install. Screws
55 lbs-in
A
38.10 mm
B
22.225 mm
CI
CL 30 Iron - Hub Diameter
58.67 mm
CS
Steel Hub Diameter
52.32 mm
D
Bolt Circle
36.906 mm
FQ
Quantity - Number of Bolts
2
FS
Size of Bolts
1/4-20UNC
LH
Standard Hex Key
28.70 mm
LS
Short Key
16.00 mm
MH
Standard Hex Key
31.75 mm
MS
Short Key
19.05 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models