Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-1615-K - Taper-Lock Bushings
Bill of material
119049
BORE
Bore
Inch
PN
Part Number
WT
Weight
lbs
BK
Bushing Keyway
Inch
SK
Shaft Keyseat (Ref.)
Inch
TC
Torque Capacity
4.300 lbs-in
WTIS
Wrench Torque Install. Screws
175 lbs-in
A
2.24 Inch
B
1.50 Inch
CI
CL 30 Iron - Hub Diameter
3.25 Inch
CS
Steel Hub Diameter
3.00 Inch
D
Bolt Circle
2.125 Inch
FQ
Quantity - Number of Bolts
2 Inch
FS
Size of Bolts
3/8-16UNC Inch
LH
Standard Hex Key
1.38 Inch
LS
Short Key
0.81 Inch
MH
Standard Hex Key
1.63 Inch
MS
Short Key
1.1 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models