Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-2012-K Metric - Taper-Lock Bushings
Bill of material
119609
BORE
Bore
mm
PN
Part Number
WT
Weight
lbs
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref.)
mm
TC
Torque Capacity
7.150 lbs-in
WTIS
Wrench Torque Install. Screws
280 lbs-in
A
69.60 mm
B
31.75 mm
CI
CL 30 Iron - Hub Diameter
111.25 mm
CS
Steel Hub Diameter
98.55 mm
D
Bolt Circle
66.675 mm
FQ
Quantity - Number of Bolts
2
FS
Size of Bolts
7/16-14UNC
LH
Standard Hex Key
39.62 mm
LS
Short Key
23.88 mm
MH
Standard Hex Key
50.8 mm
MS
Short Key
35.05 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models