Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
TL-26-Travel Sleeve TS - DME
Bill of material
TSTL26TS
REF
Catalog number
TSTL26TS
CRD
center rod diameter
26mm (medium)
D8
diameter
54.0 mm
D9
diameter
43.0 mm
D20
diameter
63.0 mm
L10
lenght
85.32 mm
L25
lenght
12.7 mm
L26
lenght
8.0 mm
C4
chamfer
0.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models