Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-3030-K Metric - Taper-Lock Bushings
Bill of material
119810
BORE
Bore
mm
PN
Part Number
WT
Weight
lbs
BK
Bushing Keyway
mm
SK
Shaft Keyseat (Ref.)
mm
TC
Torque Capacity
24.000 lbs-in
WTIS
Wrench Torque Install. Screws
800 lbs-in
A
107.95 mm
B
76.2 mm
CI
CL 30 Iron - Hub Diameter
146.05 mm
CS
Steel Hub Diameter
136.65 mm
D
Bolt Circle
101.600 mm
FQ
Quantity - Number of Bolts
2
FS
Size of Bolts
5/8-11NC x 1-1/2
LH
Standard Hex Key
45.97 mm
LS
Short Key
30.23 mm
MH
Standard Hex Key
68.33 mm
MS
Short Key
53.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models