Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
TL-32-Body For Cam Fingers BD - DME
Bill of material
TSTL32BD
REF
Catalog number
TSTL32BD
CRD
center rod diameter
32mm (large)
D4
diameter
105.0 mm
D6
diameter
54.0 mm
D7
diameter
32.0 mm
D17
diameter
16.8 mm
D18
diameter
10.8 mm
D19
diameter
85.0 mm
L5
lenght
131.0 mm
L7
lenght
113.4 mm
L23
lenght
10.2 mm
L24
lenght
47.0 mm
C3
chamfer
0.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models