Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
TLL. - ELESA-Adjustable hook clamp
Bill of material
Adjustable hook clamp TLL.Z-24/125
CODE
Code
420141
DESCRIPTION
Description
TLL.Z-24/125
DIM01
Max. working load
200 N
DIM02
Load at breakage
3500 N
WEIGHT
Weight
77 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models