Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
会社名
Rollon
説明
TLN...P - 窒化鋼製テレスコピックレール。可変ストロークのアプリケーション対応、フルストローク、ボールベアリング(最大定格荷重5094 N、最長1970 mm)
部品表
TLN30P-0450R
INFO1
Long desrciption
The TLN is a roller telescopic rail with radial ball bearings hardened with Rollon-Nox treatment. It features excellent smooth and play-free running performance, along with high load capacities and low deflection thanks to the rigid intermediate element. Main advantages:• Designed for automated applications (variable strokes, etc.).• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Excellent reliability in dirty environments thanks to large rolling elements and sliders with wipers.• High corrosion resistance and durability thanks to the Rollon-Nox hardening treatment of deep nitriding and oxidation.• Wide operating temperature range from -20°C to +80°C.
CODE
Code
TYP
タイプ
TLN...P
SIZE
サイズ
L
Length
mm
H
ストローク
mm
POS
Position
TS
Left/Right hand version
A
mm
B
mm
D
mm
E
mm
F
mm
FS
Fixing screw
C
C - Load capacity for a pair of rails
N
CORAD
Co rad - Load capacity for a pair of rails
N
NOH
N° of access holes
WEIGHT
重量
kg
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)