Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TLP7000-H048
Bill of material
TLP7000-H048
PN
Part Number
TLP7000-H048
DESC
Description
High Power 3-phase AC-DC Power Supply, Power 7000W, Output 48VDC, 146A or pulse, Input 180-528VAC
POWER
Power
7000 W
VI
Voltage Input
180-528 VAC
OV
Output Voltage
48 VDC
AOV
Adjustable Output Voltage
38.4-52.8 VDC
OC
Output Current
146 or pulse A
OT
Operating Temperature
0 to 70 °C
DIM
Dimensions LxWxH
460 x 147 x 85 mm
CT
Cooling Type
Liquid Cooling
ISOLATION
Isolation
Isolated
NO
Number of Outputs
1
VOUT1
Vout 1 (VDC)
48 VDC
VOUT2
Vout 2
146 VDC
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models