Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rollon
Description
TLQ...P - Hardened steel telescopic rail, customizable extension, vertical applications, double row ball bearings (max load 5357 N, max closed length 1970 mm)
Bill of material
TLQ18PF-0370
INFO1
Long description
The TLQ is a roller telescopic rail with double row ball bearings and induction hardened raceways. It is a very compact slide with a square cross section that offer good load capacities, both axial and radial, and are particularly suitable for vertical applications, thanks to their compactness and light weight. Possible customised stroke.Main advantages:• High load capacity due to special through-hardened rollers with double row ball bearings.• Designed for demanding automated applications (high loads and speeds, shocks, variable strokes, etc.).• Stroke can be easily customized by repositioning the slider distances.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Good cleaning, proper lubrication and reduced maintenance thanks to pre-oiled felts on the strong wipers.• High corrosion resistance and durability thanks to induction hardening and many surface treatments available.• Wide operating temperature range from -20°C to +110°C.
CODE
Code
TYP
Type
TLQ...P
SIZE
Size
mm
SH
Sliders holes type
L
Rail length
mm
H
Stroke
mm
POS
Position
mm
A
mm
C
mm
H1
mm
B
mm
D
mm
H2
mm
E
mm
F
mm
G
mm
M
mm
T
mm
N
mm
P
mm
Q
SNOR
Sliders - Num. of rollers
3
SL
Sliders - Length L
mm
Z
mm
V
mm
CC
C - Load capacity for a pair of rails
N
CORAD
Co rad - Load capacity for a pair of rails
N
COAX
Co ax - Load capacity for a pair of rails
N
MX
Mx - moment for a pair of rails
Nm
MY
My - moment for a pair of rails
Nm
MZ
Mz - moment for a pair of rails
Nm
WEIGHTM
Weight/meter
kg/m
WEIGHT4SL
Weight 4 sliders
kg
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models