Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
TLU - ELESA-Adjustable hook clamps
Bill of material
Adjustable hook clamps TLU.Z-19/60-65+R
CODE
Code
420232
DESCRIPTION
Description
TLU.Z-19/60-65+R
DIM01
Max.working load
750 N
DIM02
Load at breakage
1500 N
WEIGHT
Weight
35 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models