Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
TLY - ELESA-Hook clamps
Bill of material
Hook clamps TLY.Z-30/81
CODE
Code
420271
DESCRIPTION
Description
TLY.Z-30/81
DIM01
Max.working load
300 N
DIM02
Load at breakage
600 N
WEIGHT
Weight
18 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models