Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
TLZ - ELESA-Hook clamps
Bill of material
Hook clamps TLZ.Z-16/93+R
CODE
Code
420282
DESCRIPTION
Description
TLZ.Z-16/93+R
DIM01
Max.working load
1000 N
DIM02
Load at breakage
2500 N
WEIGHT
Weight
52 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models