Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
TMB0802 - Shaft dia 8mm, Lead 2mm
Bill of material
TMB0802
MODEL
Model
TMB0802
SD
Screw shaft outside diameter
8 mm
L
Screw shaft lead
2 mm
S
Stroke
150 mm
AG
Accuracy grade axial gap
Ct7
TP1
Travel per pulse 1
4 mm
RT
Reference thrust
150 N
MS
Motor size
42 mm
W
Weight
320 g
PW
Position of nut
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models