Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
AirTAC
Description
TMI_TMIC Series - With guide cylinder
Bill of material
TMICM16X25S(0)
CNSORDERNO
Ordering code
MODEL
Model
TYPE
Bearing Type
BS
Bore size
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
MAGNET
Magnet
TT
Thread type
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
mm
AB
mm
AC
mm
AD
mm
AE
mm
AF
1 mm
B
mm
BA
mm
C
mm
CA
mm
D
mm
G
mm
H
mm
J
9 mm
JA
5.5 mm
JB
mm
JC
mm
K
5.5 mm
L
M5X0.8
LA
mm
M
mm
MA
mm
MB
mm
MC
mm
N
mm
P
R
RA
12 mm
RB
mm
RC
mm
RD
mm
FZT
mm
FJL
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models