Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
TMS-SFLL-BK - Modular Cable Entry Frames, with locking latches
Bill of material
107701 TMS-SFLL-BK
ARTNR
Art.No.
DES
Description
OC
Cutout
B24
IP
IP Protection
IP54
MAT
Material of the Membrane
Polyamide
T
Material temperature range
-40 to +120 °C
SM
Flammability classification
UL94-V0
SH
Properties
halogen and silicon free
NE
N. of cable lead-throughs
SPL
Suited for cables with connector
Yes
DIAMIN
Cable diameter (min.)
1 mm
DIAMAX
Cable diameter (max.)
33 mm
MT
Mounting type
Screw
NH
Number of screw holes
4
DH
Screw holes diameter (Ø)
4.5 mm
B
Width
mm
L
Length
58 mm
H
Height
20 mm
W
Weight
g
WP
Packaging unit weight
kg
PK
Packing
Single packed
PA
Packaging Unit
1
MOQ
Delivery Unit
1
CN
Customs Tariff Number
85472000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models