Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
TMS-SFSL-BK - Modular Cable Entry Frames, with screw locking
Bill of material
107704 TMS-SFSL-BK
ARTNR
Art.No.
DES
Description
OC
Cutout
B24
IP
IP Protection
IP65
MAT
Material of the Membrane
Polyamide
T
Material temperature range
-40 to +120 °C
SM
Flammability classification
UL94-V0
SH
Properties
halogen and silicon free
NE
N. of cable lead-throughs
SPL
Suited for cables with connector
Yes
DIAMIN
Cable diameter (min.)
1 mm
DIAMAX
Cable diameter (max.)
33 mm
MT
Mounting type
Screw
NH
Number of screw holes
4
DH
Screw holes diameter (Ø)
4.5 mm
B
Width
mm
L
Length
58 mm
H
Height
20 mm
W
Weight
g
WP
Packaging unit weight
kg
PK
Packing
Single packed
PA
Packaging Unit
1
MOQ
Delivery Unit
1
CN
Customs Tariff Number
85472000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models