Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
TMS-SRC-BK - Cable Grommet Conus small NBR (black)
Bill of material
107764 TMS-SRC-BK
ARTNR
Art.No.
107764
PREVIEW
DES
Description
TMS-SRC-BK
IP
IP Protection
IP65
MAT
Material of the Membrane
NBR
T
Material temperature range
-40 to +125 °C
NE
N. of cable lead-throughs
1
IR1
Cable installation range 1 (Ø)
2 - 11 mm
B
Width
29.5 mm
L
Length
19 mm
H
Height
17 mm
W
Weight
9.03 g
WP
Packaging unit weight
0.09 kg
PK
Packing
Bulk packed
PA
Packaging Unit
10
MOQ
Delivery Unit
10
CN
Customs Tariff Number
40169300
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models