Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
TNSA10D... - Slide Attachment Profile
Bill of material
TNSA10D6H5(176M543)
CNSORDERNO
Order number
TNSA10D6H5
PREVIEW
Preview
DESC
Description
Slide Attachment Profile
L
Slide Length
mm
Enter value for L
Slide Length
mm
cm
inch
ft
A
Thread
X
Length
mm
Y
Length
43.0 mm
B
Width
13.2 mm
C
Width
9.9 mm
D
Width
6 mm
E
Height
3 mm
F
Height
8 mm
INFO
Product link
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HepcoMotion
    DTSBEX - Track Beam Support Extrusion/m
    HepcoMotion
    DTSTPOSA - Top Plate Oval Assembly
    HepcoMotion
    DTSTLSA - Trip Latch Assembly
    HepcoMotion
    DTSTPRSA - Top Plate Rectangular Assembly
    HepcoMotion
    DTSBPOSA - Bottom Plate Oval Assembly
    HepcoMotion
    DTSCPSA - Carriage Plate Assembly
    HepcoMotion
    DTSIPSA - Idler Pulley Assembly
    HepcoMotion
    DTSDPSA - Drive Pulley Assembly
    HepcoMotion
    DTSISBCSA - Idler Shaft & Bearing Cartridge Assembly
    HepcoMotion
    TN - Double Edge Straight Slides
    HepcoMotion
    DTSDSBCSA - Drive Shaft & Bearing Cartridge Assembly
    HepcoMotion
    DTSLCSA - Locking Cam Assembly
    HepcoMotion
    NIM25SS316 - Carriage Locking Shaft
    HepcoMotion
    DTSBPRSA - Top Plate Rectangular Assembly
Previews
3D
Dimension
2D
Download CAD models