Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Tool Hook FX 66/27 - 13 for Tubes D28 / D30
Bill of material
6TH2D283A9030ESDS01
PARTNR
Part #
6TH2D283A9030ESDS01
COLOR
Color
Black
ESD
Electrostatical discharging
ESD
WEIGHT
Weight
170.7 g
CTN
Customs Tariff Number
83025000
ID
ID #
160327
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    FATH
    Roll-in T-slot Nut 12.9 x 7.2 mm with Spring Loaded Ball
    FATH
    T-slot Nut 11.5 x 4.0 mm
    FATH
    T-slot Nut 17.0 x 8.0 mm with Spring Loaded Ball
Previews
3D
Dimension
2D
Download CAD models