Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Ketten Fuchs
Description
Top chains - Plastic slat band chains, curve-TAB
Bill of material
Plastic slat band chains, curve-TAB KETTEN FUCHS Artikel-Nr. LF880TAB-K325, LFA Azetal hellbraun
CNSORDERNO
Order number
CNSMAT
Material
LFA Acetal light brown
K
Plate width
mm
H
Plate width
16.0 mm
TT
Plate width
4.0 mm
G
Dimensions
11.5 mm
GC
GC-straight
46.0 mm
GK
GC-curve
44.2 mm
R
Minimum curve radius
rad
MB
Average breaking force
7000 N
GW
Weight
kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models