Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Ketten Fuchs
Description
Top chains - Plastic slat band chains, straight consistently
Bill of material
Plastic slat band chains, straight consistently KETTEN FUCHS Artikel-Nr. LFA820-K343, LFA Azetal hellbraun
CNSORDERNO
Order number
CNSMAT
Material
LFA Acetal light brown
K
Plate width
mm
H
Plate width
9.5 mm
TT
Plate width
4.0 mm
MB
Average breaking force
9600 N
GW
Weight
kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models