Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
Top Rollers Installed on Every Link
Bill of material
RS50-1LTRPS+4L-JR
CNSORDERNO
Order number
SIZE
Size
ORS
Outboard roller spacing
1L
BCT
Base chain type
TTR
Type of top roller
NS
Number of Strand
P
Pitch
mm
NL
Number of link
TE1
Type of End link(L)
J
TE2
Type of End link(R)
R
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models