Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Algood Caster Innovations
Description
TORNADO - Up to 1,500 LBS
Bill of material
STO42-A38H-ALT-RB
PN
Part Number
STO42-A38H-ALT-RB
SER
Series
Tornado Series
TYPE
Type
FT
Fastening
SIZE
Size
D
Diameter
Inch
W
Tread Width
2 Inch
FIN
Finish
WT
Wheel Type
COL
Wheel Color
B
Bearing Type
H
Overall Height
5 5/8 Inch
CAP
Capacity
750 lbs.
WGT
Weight
4.68 lbs.
BR
Brake Options
R
Swivel Radius
3 1/4 Inch
SEAL
Seal Option
TG
Thread Guards
SW
Side Washers
SLO
Swivel Lock
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models