Catalog navigation
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
DIM
Description
Torsion Springs with 180° pins - Steel wire to UNI EN 10270.1 - SH - Left hand coiling
Bill of material
TS544S
PARTNR
Part Number
MAT
Material
Steel wire to UNI EN 10270.1 - SH
CO
Coiling
Lefthand coiling
D
Wire diameter
mm
AN
Angle rotation
360 °
M
Movement outcome M = (RxF)
Nmm
A
Length of arms
mm
N
Number of turns
DM
Average winding diameter
mm
TOL
Tolerance
DIN 2194 Grade 2
SURFIN
Surface Finish
Greasing only for carbon steel springs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models