Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Touchscreen display - for LCP Rack, Inline, CW
Bill of material
3311.030
BEST
Model No.
3311.030
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Touchscreen display colored
BEZ2
Designation 2
for LCP CW
B
Width
129 mm
H
Height
87.7 mm
T
Depth
26.4 mm
GEW
Weight
0.370 kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    LCP Rack CW - Liquid Cooling Package
    Rittal
    Rear adaptor - for LCP Inline CW
    Rittal
    Chillers - for IT cooling
    Rittal
    CMC III I/O Unit - with 8 digital inputs
    Rittal
    CMC III Processing Unit - for 32 sensors / CAN-Bus units
    Rittal
    CMC III power packs - Input 100-240 V 50/60 Hz
    Rittal
    CMC III - GSM Unit
    Rittal
    LCP Rack DX - Liquid Cooling Package
    Rittal
    LCP Inline DX - Liquid Cooling Package
    Rittal
    Network/server enclosures TS-IT - vented door, 19" mounting frame, pre-assembled
    Rittal
    Fan module - for LCP CW
    Rittal
    PDU international, basic version - Power Distribution Unit
    Rittal
    CMC III - Temperature / humidity sensor
    Rittal
    CMC III - Temperature sensor
Previews
3D
Dimension
2D
Download CAD models