Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Norgren
Description
Tough Duty Air Cylinders
Bill of material
ZR106X0.011-DB
CNSORDERNO
Item
PNA
Accessories Part No.
(NO ACCESSORIES)
BORE
Bore Size
STROKE
Stroke
Inch
MNT
Mounting Style
M
Magnetic Position Sensing
NT
Rod End Style
EE
Rod Extension
EEL
Extra Extension Length
Inch
G
Lubrication
K
Ports Rotated 90°
Q
Rear Head Port Location
B
Bumper Option
T1
Magnetic Switch Track Position 1
T2
Magnetic Switch Track Position 2
T3
Magnetic Switch Track Position 3
T4
Magnetic Switch Track Position 4
REC
Piston Rod Clevis
FB
Mounting Bracket
MN
Mounting Nut
PB
Pivot Bracket
A
Inch
B1
B
Inch
C1
C
Inch
D
Inch
E1
E
Inch
F1
F
G1
G
GUZ1
Inch
H
Inch
I
Inch
J
K1
K
L
M1
M
Inch
N
Inch
O
Inch
P
Q1
Q
-
R
0.00 Inch
S1
S
-
W1
W
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models