Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bradley
Description
Towel Dispenser Cabinet Waste Diplomat 2A95
Bill of material
Towel_Dispenser_Cabinet_Waste-Bradley_Corp-Diplomat_2A95_Recessed-21 Gallon
DEFAULTELEVATION
Default Elevation
48
WIDTH
Width
HEIGHT
Height
DEPTHOFWHICHPROJECTS
Depth of which projects
DEPTH
Depth
8.66
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
https://www.bradleycorp.com/download/2004/9420.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Paper Towel Dispenser With Disposal Units
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23-31 25 19 13
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13. 13
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
18GALLON
18 Gallon
0
12GALLON
12 Gallon
1
VOIDDEPTH
Void Depth
VINYLLINERVISIBILITY
Vinyl Liner Visibility
0
INSTALLATIONTYPE
Installation Type
Wall Mounted
DEPTHOFEXTRUSION
Depth of Extrusion
CABINETDEPTH
Cabinet Depth
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAUFEL
    227 701 - BRIO+ 60L COM SATI IP42
    Bradley
    Towel Dispenser Waste Diplomat 2A25
    KAUFEL
    226 220 K - PRIMO3 60L A
    EWAR - Ernst Wagner
    L111 - Paper towel dispenser 750 towels
    KAUFEL
    246 220 K - PRIMO3 LSL A
    Bradley
    Toilet Tissue Dispenser Surface-Diplomat-5A10
    Hettich
    ArciTech Pull Laundry 600 - ArciTech Pull Laundry 600
    Bradley
    Towel Dispenser Folded Diplomat 2A00
    Bradley
    Towel Dispenser Waste Diplomat 2A15
    Bradley
    Towel Dispenser Waste Diplomat 2A05
    Hettich
    AvanTech YOU Pull Laundry 600 laundry basket pull-out - AvanTech YOU Pull Laundry 600 laundry basket pull-out
Previews
3D
2D
Download CAD models