Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Halfen
Description
TPA FU Universal anchor
Bill of material
TPA FU- 1.25- 12
CNSORDERNO
Part number
0070.100-00001
TYP
Type of anchor
Universal anchor
LODDEST
LOD Destination
LODLEVEL
LOD Level
AP
Recess
LK
Load class
1.25
L
Lenght
120 mm
AUS
Performance
CNSMASSEXACT
Weight of the anchor
0.15 kg
K
Anchor head cover
3 mm
LG
Load class of lifting link
1.25
INFO
PDF Info
Data Sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models