Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Funken
Description
TPE 4-times - HoKa TPE Flexible connector 4-times curled
Bill of material
TPE 4-times PP Basis weich, inner diameter = 450 - 10011213(LOD=M-300)
CNSORDERNO
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMASSEXACT
Weight
kg
CNSMAT
Material
PP base soft
FAR
Color
black
DA
Diameter
mm
L
Length
150 mm
S
Thickness
2.5 mm
W
Wave
4
INFO
Info text
Information
Info text
ASTEXT
Specification
HOKA PP basic soft flexible connector plastic formed part round for connecting pipes and compensation of linear expansion and vibrations in an exhaust system by welding process or fastening with hose clamps. Socket inside diameter on the basis of DIN 8062, R=D manufacturing process: Ø 160 to 400 mm injection moulding, Ø 450 mm made of semi-finished products Negative overpressure upon request according to mechanical, chemical and thermal load.
HINT
Remark
The specified dimensions are installation dimensions
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models