Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
PRiCi FA
Description
TPI_S5M,TPKI_S5M,TPBI_S5M,TPNI_S5M,TPDI_S5M,TPKDI_S5M,TPBDI_S5M,TPNDI_S5M - Pulleys with Teeth - S5M Type
Bill of material
TPNI16S5M100
MODEL
Model
LV1
type
MAT
Pulley Material
FMAT
Flange Material
BMAT
Bearing Material
steel
SUR
Pulley Surface treatment
CODE
Code
VAR02
Number of Teeth
VAR04
Applicable Belt
VAR06
Shaft Bore Dia. d
mm
FIX02
P.D.
25.46 mm
FIX04
O.D.
24.50 mm
FIX06
F
32 mm
FIX08
E
20 mm
FIX10
A
mm
FIX12
W
mm
FIX14
S
mm
FIX16
Dh
mm
FIX18
Bearing Dimensions No.
FIX20
Bearing Dimensions D
17 mm
FIX22
Bearing Dimensions B
6.0 mm
VAR10
Not riveted flange
VAR12
Flange cut
VAR14
FC Specify unit 0.5mm
mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models