Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
TPL_S8M,TPKL_S8M,TPBL_S8M,TPNL_S8M - Keyless Timing Pulleys - S8M Type
Bill of material
TPKL18S8M150-E-12
MODEL
Model
MAT
Pulley Material
FMAT
Flange Material
BMAT
Bushing Material
Equivalent to S45C
SUR
Pulley Surface treatment
FSUR
Flange Surface treatment
BSUR
Bushing Surface treatment
CODE
Code
VAR02
Number of Teeth
mm
VAR04
Nominal width
FIX01
Belt Width Used
15mm
FIX02
A
17 mm
FIX04
W
22 mm
VAR06
Pulley Shape
VAR08
Shaft Bore Dia. d selected
mm
FIX06
P.D.
45.84 mm
FIX08
O.D.
44.46 mm
FIX10
F
52 mm
FIX12
E
36 mm
FIX14
Allowable maximum torque
48.0 N·m
FIX16
D
32.0 mm
FIX18
(L)
10.5 mm
VAR10
Not riveted flange
VAR12
Flange cut
VAR14
FC Specify unit 0.5mm
mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models